IESNA:LM-63-2002
[TEST]P949638
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-827-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19586
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1975.8 2053.2 2196.6 2358.6 2500 2624.8 2723.9 2788.9 2813.6 2838.4
2938.5 3025.2 3152.1 3421.4 3807.2 4266.4 4727.6 5175.4 5571.6 5893.5
6250.5 6578.6 6916 7232.7 7515.4 7610.4 7449.4 7054.2 6013.2 3874.3
1413.5 514.9 270.3 149.6 80.5 23.7 0
1975.8 2066.6 2214.2 2374.1 2520.6 2639.3 2742.5 2804.4 2830.2 2853.9
2942.6 3024.1 3140.7 3385.2 3759.8 4207.6 4653.3 5113.5 5515.9 5881.1
6216.4 6597.2 6917 7234.8 7529.9 7663 7570.1 7210 6246.4 4188
1605.4 563.3 297.2 162 85.6 28.9 0
1975.8 2054.3 2193.6 2350.4 2488.6 2608.3 2701.2 2762.1 2785.8 2796.1
2865.2 2958.1 3062.3 3258.3 3590.6 4010.5 4490.3 4974.2 5413.7 5772.8
6100.9 6468.2 6880.9 7288.4 7676.4 7989 8200.5 8188.2 7466.9 5498.3
2554.7 833.7 427.2 239.4 112.5 37.1 0
1975.8 2042.9 2170.9 2316.3 2442.2 2551.6 2640.3 2694 2716.7 2723.9
2761 2860.1 2960.2 3076.7 3297.5 3617.4 4007.4 4444.9 4912.3 5389
5858.4 6347.5 6864.4 7433.9 8016.9 8472.9 8849.5 9244.7 9392.2 8177.8
5133.1 1972.8 765.6 415.8 227 72.2 0
1975.8 2037.8 2150.2 2280.2 2396.8 2499 2584.6 2640.3 2667.1 2680.5
2699.1 2764.1 2872.5 2962.2 3073.7 3265.6 3548.3 3897 4305.6 4787.4
5353.9 5993.6 6664.2 7442.2 8126.2 8802.1 9497.5 10341.5 11310.3 11525.9
9674.9 5950.2 2549.5 1148.4 561.3 219.8 0
1975.8 2024.3 2117.2 2225.5 2334.9 2437 2523.7 2589.8 2627.9 2655.8
2677.5 2718.7 2802.3 2908.6 2997.3 3100.5 3272.8 3524.5 3867.1 4257.1
4703.9 5202.2 5753.2 6388.7 7117.2 8010.7 9072.4 10349.7 12096.5 13740.1
13656.6 10957.4 6507.4 2782.7 964.7 216.7 0
1975.8 2023.3 2113.1 2224.5 2327.7 2427.8 2515.5 2583.6 2624.8 2654.8
2676.4 2717.7 2796.1 2900.3 2993.2 3094.3 3253.2 3481.2 3824.8 4183.8
4644 5097 5637.6 6257.7 6993.4 7888.9 8951.7 10237.3 11988.2 13733.9
13696.8 11041 6638.4 2861.1 986.4 221.8 0
1975.8 2015.1 2089.3 2181.2 2278.2 2373.1 2465.9 2542.3 2594.9 2635.1
2675.4 2728 2786.8 2842.5 2919.9 3028.3 3153.1 3309.9 3545.2 3872.2
4273.6 4747.2 5316.7 6016.3 6842.7 7799.2 8853.6 10007.2 11395.9 12649.5
12434.9 9941.1 5907.9 2333.9 697.5 138.3 0
1975.8 2009.9 2062.5 2138.9 2224.5 2313.2 2406.1 2489.7 2558.8 2620.7
2681.6 2747.6 2802.3 2848.7 2907.5 2977.7 3095.3 3266.6 3531.8 3908.4
4408.8 5039.2 5781 6605.4 7457.7 8353.2 9283.9 10281.6 11277.3 11592
10581.9 7531.9 3540 1245.4 496.3 196 0
1975.8 1995.4 2031.6 2086.2 2156.4 2235.9 2324.6 2407.1 2483.5 2558.8
2633.1 2707.4 2770.3 2829.1 2890 2959.1 3064.4 3237.7 3531.8 3964.1
4561.5 5292 6094.7 6925.3 7779.6 8652.5 9565.6 10390 10753.1 10047.4
7761 3894.9 1173.1 497.3 292 147.5 0
1975.8 1991.3 2014 2056.3 2111 2178.1 2250.3 2327.7 2403 2480.4
2564 2650.6 2737.3 2812.6 2896.2 2994.2 3138.7 3371.8 3725.7 4228.2
4954.6 5805.8 6798.4 7821.9 8898 9797.7 10536.5 10776.9 10100 8100.5
5046.4 1999.6 599.5 247.6 119.7 39.2 0
1975.8 1985.1 2003.7 2039.8 2093.5 2148.2 2219.3 2292.6 2365.9 2438.1
2522.7 2614.5 2706.3 2789.9 2887.9 2997.3 3159.3 3380.1 3709.2 4183.8
4835.9 5665.5 6617.8 7589.7 8485.3 9173.5 9518.1 9306.6 8379 6374.3
3645.3 1389.8 481.8 197.1 85.6 17.5 0
1975.8 1982 1993.4 2031.6 2078 2134.7 2195.6 2261.6 2331.8 2398.9
2475.2 2561.9 2644.4 2728 2817.8 2924 3054 3234.6 3470.9 3788.7
4244.7 4864.8 5606.7 6357.8 6987.2 7342.1 7284.3 6787 5887.3 4390.2
2410.2 926.5 362.2 180.6 114.5 43.3 0
1975.8 1970.7 1983.1 2014 2057.4 2111 2169.8 2227.6 2283.3 2331.8
2385.5 2435 2480.4 2516.5 2532 2529.9 2505.1 2459.7 2403 2349.3
2299.8 2279.2 2279.2 2237.9 2070.8 1748.9 1337.2 969.9 722.2 560.3
449.9 371.4 307.5 243.5 161 68.1 0
1975.8 1965.5 1976.9 2013 2060.5 2113.1 2169.8 2225.5 2279.2 2313.2
2329.7 2324.6 2304 2258.6 2186.3 2091.4 1976.9 1851 1716.9 1564.2
1415.6 1272.2 1135 1008 892.5 800.7 719.1 659.3 602.6 542.7
469.5 397.2 315.7 233.2 141.4 64 0
1975.8 1959.3 1978.9 2016.1 2066.6 2123.4 2188.4 2248.2 2284.3 2298.8
2281.3 2236.9 2181.2 2110 2032.6 1941.8 1829.3 1702.4 1565.2 1420.8
1278.4 1145.3 1028.7 929.6 841.9 769.7 708.8 673.7 629.4 571.6
499.4 401.4 310.6 220.8 127.9 66 0
1975.8 1958.3 1980 2025.4 2080.1 2147.1 2214.2 2260.6 2282.3 2279.2
2254.4 2218.3 2155.4 2069.7 1970.7 1870.6 1764.3 1641.6 1505.4 1366.1
1237.1 1129.8 1033.8 951.3 876 808.9 769.7 733.6 734.6 739.8
691.3 603.6 536.5 416.8 288.9 192.9 0
1975.8 1963.5 1990.3 2038.8 2107.9 2173.9 2226.6 2267.8 2281.3 2278.2
2257.5 2213.2 2138.9 2048.1 1941.8 1830.4 1692.1 1543.5 1399.1 1270.1
1160.7 1068.9 991.5 924.5 858.4 799.6 750.1 808.9 922.4 973
947.2 905.9 868.8 701.6 562.3 399.3 0
1975.8 1964.5 1997.5 2055.3 2121.3 2190.5 2240 2269.9 2279.2 2277.1
2258.6 2216.2 2146.1 2057.4 1928.4 1779.8 1606.5 1443.5 1286.6 1165.9
1054.5 969.9 899.7 844 789.3 717.1 747 821.3 859.5 841.9
796.5 793.4 690.3 564.4 477.7 339.5 0
1975.8 1965.5 2002.7 2064.6 2136.8 2200.8 2246.2 2272 2282.3 2279.2
2260.6 2223.5 2168.8 2080.1 1939.7 1756.1 1552.8 1358.8 1190.7 1052.4
939.9 861.5 805.8 759.4 686.1 672.7 711.9 756.3 741.8 700.6
668.6 636.6 521 426.1 360.1 254.8 0
1975.8 1966.6 2006.8 2071.8 2150.2 2211.1 2257.5 2284.3 2297.8 2294.7
2273 2243.1 2188.4 2087.3 1932.5 1731.3 1504.3 1278.4 1087.5 952.3
859.5 793.4 744.9 696.4 633.5 651 687.2 707.8 685.1 757.3
695.4 621.1 466.4 376.6 310.6 190.9 0
1975.8 1970.7 2008.9 2073.9 2147.1 2215.2 2261.6 2288.5 2304 2305
2289.5 2262.7 2210.1 2113.1 1955.2 1746.8 1507.4 1271.1 1075.1 941
854.3 788.3 738.7 686.1 625.3 643.8 678.9 699.5 675.8 751.1
695.4 566.4 450.9 372.5 309.5 149.6 0
